Appleton™ 7S Continuous Swivel Series Extension Cord Reelites™

7S Continuous Swivel Series Extension Cord Reelites™ provide a safe, convenient retractable cord for powering portable lighting, power supplies and general utility service. Constructed of powder coated steel and an oil-resistant, high visibility yellow cord, these Reelites are affordable and durable for general duty use. An automatic cord locking ratchet makes it easy to pull and maintain the exact cord length you need for any job.

Read more... Read more...

Products

Search
1-1 of 1 results for Products
:
Compare

Features

  • Enclosed construction
  • Furnished with 7.6 meters (25 feet) of yellow, extra flexible, 18-3 SJOOW-A cord (2-conductor plus safety ground)
  • High quality, double copper brushes
  • Locking ratchet holds cord at desired length
  • Adjustable ball stop controls return limit of retractable cord
  • Hubs in all covers have integral bushings to protect conductor insulation from damage. Hub plate openings are smooth
  • Continuous 360° patented swiveling action without power interruption or tangling of cord
  • 7S Series offers choice of hand-lamps available as accessories. They accommodate up to a 100 Watt lamp
  • 7SV Series includes NEMA 4X (enclosed and gasketed) handlamp to accommodate up to 100 Watt lamp, 6.1 meters (20 feet) of SJOOW-A cord
  • Models available with built-in automatic switch which activates light when cord is pulled out
  • Convenient flush type mounting ring fits 4” octagonal outlet box or fuse bracket
  • Accessory bracket permits wall mounting

Specifications

Certifications and Compliances
UL Listed for Ordinary Locations. CSA Listed for Ordinary Locations. Meets OSHA requirements
Rating
4 Amp, 125 Vac
Number of Conductors
2 conductors, plus safety ground
Mounting Type
Can be either ceiling or wall mounted
Cable Length
20 or 25 feet
Materials and Finishes
Reels are constructed of steel with gray hammer epoxy/polyester powder coat. 300 Vac rated type SJOOW-A oil-resistant cord with yellow thermoset jacket

Documents & Drawings