Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Class I, Division 1 Groups B, C, D; Class I, Division 2 Groups B, C, D; Class II, Division 1 and 2 Groups F, G; Class III; NEMA 3, 3R
Amperage
20
Voltage
125 Vac or 250 Vac
Number of Poles
3
Number of Wires
2
Horsepower Ratings
1 or 2
Plug Cable Diameter
.538 – .639
Mounting Box Entries
Dead-End or Feed-Thru
Malleable Iron Material and Finish
U-Line™ M series mounting boxes and receptacle covers are malleable iron with a triple coat finish of (1) zinc electroplate (2) chromate and (3) epoxy powder coat
Aluminum Material and Finish
Standard receptacle covers and (optional aluminum mounting boxes) are copperfree (4/10 of 1% max.) aluminum with epoxy powder coat
Insulator Block Material
Glass-filled reinforced polyester
Documents & Drawings
x
Product Comparisonx
Product Comparison
The maximum number of products that can be compared is 4. Please refine your selection.
Inactivity Warning Dialogx
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
This item has been successfully added to your list.x
This item has been successfully added to your list.